Termix VX, Type 1, Heating controller name: AVTB

144B3934

Product Type: Termix VX, Type 1, 16 bar, 120 °C, Thermostatic valve

Product details

Gross weight 30 Kilogram
Net weight 29 Kilogram
Volume 0.16 Cubic meter
EAN 5706560897986

 

Application type Indirect Heating & Primary connections for DHW cylinder
CE evaluated Yes
China RoHS compliance Out of scope
Connection direction Bottom
Cover material White-lacquered steel sheet
Cover option Extra
Depth with cover [mm] 430 mm
Depth without cover [mm] 360 mm
Description Termix VX-1 Split incl. UPM3 pump and AVTB
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating circuit - control Thermostatic valve
Heating control type Thermostatic + delta p controller
Heating controller name AVTB
Height with cover [mm] 800 mm
Height without cover [mm] 750 mm
HEX heating brazing material Copper
HEX heating type Brazed
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a735c266-e699-4e45-b70e-6ac4e44978fc
Station size type Type 1
Supply temperature construction [˚C] 120 °C
Supply voltage [V] 230 V
Type Termix VX
UK RoHS compliance Out of scope
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 505 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality