Heating Cables, DEVIiceguard™ (T), 18W/m@10°C, 1.000 m, Supply voltage [V] AC: 230

140F8511

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Roof frost protection

Product details

Gross weight 111 Gram
Net weight 111 Gram
EAN 5703466251676

 

Application Roof frost protection
Approval VDE
CE
UkrTEST
EAC
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.8 mm
Cable length [m] 1 m
Cable on drum Yes
Cable output [W/m@°C] 18W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
CE evaluated Yes
Certification company Intertek Semko
VDE
Cold lead No
Conductor insulation TPE
Cut to length Yes
Description DEVIiceguard™ 18 Cut-to-length 230V
Element IP Class IPX7
EU RoHS compliance Yes
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -50 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE, UV protected
Outer sheath colour Black
Product group Heating Cables
Product version Cut-to-length
REACH Candidate List substances No
Screen braided coverage [%] [Min] 80 %
Supply voltage [V] AC 230 V
Type DEVIiceguard™ (T)
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected Yes
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality