Heating Cables, DEVIhotwatt™, 9W/m@55°C, 1.00 m, Supply voltage [V] AC: 230

140F8509

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Domestic hot water

Product details

Gross weight 120 Gram
Net weight 120 Gram
EAN 5703466251652

 

Application Domestic hot water
Approval VDE
CE
UkrTEST
Approval standard DIN 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.8 mm
Cable length [m] 1 m
Cable on drum Yes
Cable output [W/m@°C] 9W/m@55°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
CE evaluated Yes
Certification company VDE
UkrTEST
Cold lead No
Conductor insulation Self-limiting matrix
Cut to length Yes
Description DEVIhotwatt™ 55 Cut-to-length 230V
Element IP Class IPX7
EU RoHS compliance Out of scope
Filler material TPE
Flame retardant Yes
Heating principle Self-limiting
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 100 °C
Operating temperature [°C] [max] 80 °C
Outer sheath TPE
Outer sheath colour Green
Product group Heating Cables
Product version Cut-to-length
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type DEVIhotwatt™
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality