Accessories, DEVItemp™ accessories

14054126

Kontaktor B6-30-10 400V/16A AC-1; SPOLE, Used for product: DEVItemp™

Product details

Gross weight 0.17 Kilogram
Net weight 0.168 Kilogram
Volume 0.113 Liter
EAN 5703464008401

 

Approval CE
CE evaluated Yes
Certification company CE
Description Kontaktor B6-30-10 400V/16A AC-1; SPOLE
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 50 mm
Package height [mm] 50 mm
Package width [mm] 45 mm
Product description Contactor B6-30-10, 400V
Product group Accessories
Supply voltage [V] AC 400 V
Supply voltage [V] AC [max] 420 V
Supply voltage [V] AC [min] 380 V
Type DEVItemp™ accessories
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product DEVItemp™

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality