AAF-0073B04-55A0E20+VD02

137G3615

AAF 007 3~, Advanced Active Filter
AAF-0073B04-55A0E20+VD02
380-480 V AC 55 A
IP20/Open Type
Mains input device: None
Control panel: None
Door signal lights: None
Current transducer: 250 A
module / module package
Other options according to model code

Mudeli kood: AAF-0073B04-55A0E20+VD02
Taasseadistamine

Toote üksikasjad

Gross weight 25.2 Kilogram
Net weight 18.2 Kilogram
Volume 292.8 Liter
EAN 5715253296562

 

Product View (Switch) GLBL Globad (Standard)
Product group AAF-007 AAF 007
Product type 3B 3~, Advanced Active Filter
Mains voltage 04 380-480 V AC
Current rating -55A0 55 A
Protection rating E20 IP20/Open Type
Mains input device +AJXX None
Control panel +BFXX None
Product software ID +ECXXX Latest released version
Documentation language +EHXX Multi-language
Door Signal lights +IIXX None
Current Transducer +VD02 250 A
Frame designation AAF01 module / module package
Modelcode01 AAF-0073B04-55A0E20
Modelcode03 +VD02
Typecode Part 1 AAF-0073B04-55A0E20
Typecode Part 2 -000098243
STAT NO 14955
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 25.2
Calculated Net Weight [kg] 18.2
Salescode part 1 AAF-0073B04-55A0E20 AAF-0073B04-55A0E20
Recommended Factory ERR01 Cannot Determine Vendor
Vendor ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
ECCN EU Y901 Y901
ECCN US EAR99 EAR99

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality