MCD60215CT5S2X00CV1

132H2231

MCD60215CT5S2X00CV1

MCD60215CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
215 A, Three phase 200-525 V AC
Frame size 2, IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60215CT5S2X00CV1

Product details

Gross weight 12.2 kg
Net weight 12.2 kg
Volume 59.4 l
EAN 5714853310289

VLT® SOFT STARTER MCD600 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0215 215 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60215CT5S2X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60215CT5S2X00CV1
Calculated Gross Weight [kg] 13.5
Calculated Net Weight [kg] 12.7
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality