Crankcase heater, Belt heater

120Z0038

Belt type crankcase heater, 65 W, 230 V

Product details

Gross weight 0.246 Kilogram
Net weight 0.21 Kilogram
Volume 3.207 Liter
EAN 5702424677954

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Belt type crankcase heater, 65 W, 230 V
Family Crankcase heater
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 8
Product group Compressors Accessories
Product Name Description Crankcase heater
REACH Candidate List substances No
Type Belt heater
UL evaluated Yes
Usage VSH088-117

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality