Optyma™ Plus, OP-LPKM098LLP02E

114X3306

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R448A; R455A; R449A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 164 Kilogram
Net weight 138 Kilogram
Volume 73.83 Liter
EAN 5702424595364

 

Air flow @ 50Hz [m³/h] 5200 m³/h
Applications LBP
Approval CE
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Compressor High pressure volume (L) 0.5
Compressor Low pressure volume (L) 4.74 L
Compressor model LLZ018T4LQ9B
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume [L] 1.62 mm³
Condenser type G7
Condenser volume (L) 1.62
Connection type Solder
Contain batteries No
Description OP-LPKM098LLP02E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 560 mm
Fan cowl/grill type H3
Fan current @ 50Hz [A] 1.6 A
Fan diameter [mm] 560 mm
Fan power consumption @ 50Hz [W] 140 W
Fan power output @ 50Hz [W] 72 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.35
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
HMBP Cooling capacity range [kW] (R513A) Not available for this condition / refrigerant
LBP Cooling capacity [kW] (R452A) 3.83 kW
LBP Cooling capacity range [kW] (R452A) 3.6 to 7.2 kW
Length [mm] 531 mm
Liquid injection Yes
Liquid line connection [in] 1/2 in
Low value of nominal voltage at 50Hz [V] 380 V
LRA 90 A
MBP Cooling capacity range [kW] (R449A) Not available for this condition / refrigerant
MCC 16.9 A
Min fuse rating [A] 20 A
Model number OP-LPKM098LLP02E
Night operation noise pressure at 10m dB(A) 40 dBA
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
N,N-dimethylacetamide (CAS no. 127-19-5)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Bisphenol A (BPA, CAS no. 80-05-7)
Receiver approval CE
EAC
Receiver type Vertical
Receiver volume [L] 6.2 L
Refrigerants R404A
R448A
R449A
R452A
R454C
R455A
RLA 10.9 A
SCIP dossier no. 8715baa0-315c-4422-97d8-0a8b45f1b46d
SCIP dossier product name OPTYMA P02 G7 J7
Segment usage Low Back Pressure
Sound power @ 50Hz [db(A)] 74 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 63 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 43 dBA
Suction connection size [in] 3/4 in
Technology Scroll
Total height [mm] 965 mm
Type Optyma™ Plus P02
Version P02
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Volume (L) 0.112 L
Width [mm] 1441 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality