FHM-MS Measurement Set

088U0304

FHM-MS Measurement Set

Product details

Gross weight 0.671 Kilogram
Net weight 0.671 Kilogram
Volume 0.836 Liter
EAN 5702420076904

 

Description FHM-MS Measurement Set
EEE category 5 small equipment (any external dimension 50 cm)
In scope of WEEE Yes
Kvs values [m³/h] 7.4 m³/h
Label product Yes
Product description Measurement set
Product group Floorheating, Accessories
REACH Candidate List substances No
Type Accesories, Compact Mixing Shunt

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality