AMB 162, Supply voltage [V] AC: 24, 15 s/mm

082H0215

AMB 162 5Nm 3p 15s 24V AS

Product details

Gross weight 0.702 Kilogram
Net weight 0.697 Kilogram
Volume 2 Liter
EAN 5710104077628

 

Actuator speed [s/°] 15 s/°
Actuator type Electrical
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Application temperature control in central heating
China RoHS compliance Out of scope
Control signal type 3-point
Description AMB 162 5Nm 3p 15s 24V AS
Frequency [Hz] 50/60
Grade of enclosure IP42
In scope of WEEE and contain batteries No
Manual operation Yes
Operating torque [Nm] 5 N-m
Power consumption [W] 3 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances No
Rotation angle [°] 90 °
Safety function No
Speed type Standard
Spindle speed [s/mm] 15 s/mm
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -10 °C
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AMB 162
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality