Electrical actuators, AMV 33, Supply voltage [V] AC: 24

082G3014

AMV 33 24V 3s/mm 10mm 450N

Product details

Gross weight 2.106 Kilogram
Net weight 2.012 Kilogram
Volume 3.47 Liter
EAN 5702421510629

 

Actuator speed [s/mm] 3 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 33 24V 3s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 12 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. ba737af3-a13a-4fab-9185-8d829833f6c1
SCIP dossier product name AMV(E) 33
Speed type Fast
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 33
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality