Refrigerant distributor, RD 79, 22 pc, 1 1/8 in, 1/4 in, 8 mm

069G2501

Inlet connection type: Solder, ODM, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1/4 in, Number of holes: 22, Max. Working Pressure [bar]: 49, Nozzle size [mm]: 8

Product details

Gross weight 0.861 Kilogram
Net weight 0.855 Kilogram
Volume 1.219 Liter
EAN 5702428074209

 

Approval UL
Body size 79
China RoHS compliance Yes
Contain batteries No
EU RoHS compliance Out of scope
Inlet connection type Solder, ODM
Inlet size [in] 1 1/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Nozzle size [mm] 8 mm
Number of holes 22 pc
Outlet size [in] 1/4 in
Packing format Industrial pack
Product group Refrigerant distributors
Product Name Description Refrigerant distributor
Quantity per packing format 6 pc
REACH Candidate List substances No
Type RD 79
Type designation RD79-L08-J22
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality