Ball valves, JIP-WW, Branching, Reduced Bore, PN 25, DN 65, Welded

065N0006

Product details

Gross weight 3.257 Kilogram
Net weight 3.22 Kilogram
Volume 4.063 Liter
EAN 5710104514079

 

China RoHS compliance Out of scope
Connection types Welded
EU RoHS compliance Out of scope
Function On/off
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Permissible media District heating/cooling circulation water
Pressure class PN 25
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type JIP-WW, Branching
UK RoHS compliance Out of scope
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 65
Valve type Reduced Bore

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality