FVF-M, Magnetic Insert DN65

065B7794

Magnetic Insert DN65

Product details

Gross weight 0.78 Kilogram
Net weight 0.484 Kilogram
Volume 0.32 Liter
EAN 5702421555507

 

Body material BaFe 12019
China RoHS compliance Out of scope
Contain batteries No
Description Magnetic Insert DN65
EU RoHS compliance Out of scope
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF-M

Accessoires

Reserve onderdelen

Replacement

Replacement

Replacement

Diensten

Software

Software and firmware to extend functionality