VFY-Gearbox, DN 50-100

065B7595

VFY-Gearbox DN50-100

Product details

Gross weight 1.182 Kilogram
Net weight 1.13 Kilogram
Volume 3.2 Liter
EAN 5710104064062

 

Description VFY-Gearbox DN50-100
Diameter [mm] 25 mm
Diameter [mm] [Max] 25 mm
For valve size DN 50-100
In scope of WEEE and contain batteries No
Position indicator Yes
Product group Butterfly valves accessories
Type VFY-Gearbox
Valve type Gearbox

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality