Check Valve, NVD 402, PN 16, DN 65, Flange

065B7472

NVD 402 PN16 DN65

Product details

Gross weight 8.8 Kilogram
Net weight 8.667 Kilogram
Volume 4.241 Liter
EAN 5710104063065

 

Application District Heating
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description NVD 402 PN16 DN65
Diameter [mm] 65 mm
EU RoHS compliance Out of scope
Function Non-return
Kvs values [m³/h] 159 m³/h
Label product Yes
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Medium alternative 2 Domestic water
Mounting orientation free
Number of ports 2
Operation type Self-operating
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Butterfly valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e7217506-d988-44de-bf3d-a0870db16632
SCIP dossier product name 065B7472
Type NVD 402
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve size DN 65
Valve type Check Valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality