TAIL PIECE SET FOR VRG/B DN20

065B4108

TAIL PIECE SET FOR VRG/B DN20

Product details

Gross weight 0.606 Kilogram
Net weight 0.592 Kilogram
Volume 0.396 Liter
EAN 5702421521915

 

Connection size G 3/4
Connection types Internal thread
Description TAIL PIECE SET FOR VRG/B DN20
Diameter [mm] 20 mm
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 3
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality