Adapter, Adapter set COM-AD-118-18

040B0128

Adapter set COM-AD-118-18, Connection size [in]: 1 1/8, Parts included: 2 O-rings; Adapter ring, Quantity per packing format: 24

Product details

Gross weight 0.094 Kilogram
Net weight 0.075 Kilogram
Volume 0.391 Liter
EAN 5715162664933

 

Connection length [mm] 22.5 mm
Connection size [in] 1 1/8
Connection type UNEF
Contain batteries No
Country of origin MADE IN ITALY
Packing format Multi pack
Parts included 2 o-rings
Adapter ring
PED category Art. 4, par. 3
Product group Oil management accessories
Product Name Description Adapter
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e0068ee7-bb02-440f-b1f9-e1902c6ff0bf
Type Accessory
Type designation Adapter set
Used for product COM 10C
COM 20C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality