Solenoid valve, EV220X, Function: External control, G, 3/4, 8 m³/h, EPDM

032U7191

Media recommendations: Water & Brine, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.96 Kilogram
Net weight 0.906 Kilogram
Volume 0.88 Liter
EAN 5702423062997

 

Actuator X
Actuator size No system
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 9.25 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Function External control
Kv value [m³/h] 8 m³/h
Max. Working Pressure [bar] 16 bar
Max. Working Pressure [psig] 232 psig
Media recommendations Water & Brine
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 20 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 51ee215d-a437-4918-9d35-93b92570962f
SCIP dossier product name EV220X
Seal Material EPDM
Specification key EV220X 20B G 34E UN000
Type EV220X
Type designation EV220X 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality