Solenoid valve, EV212B, Function: NC, G, 1/4, 0.3 m³/h, FKM

032U3751

Media recommendations: Technical & Soft Water, Approval: DNVGL-CG-0339, Body material: Stainless steel, Operation: Direct-operated, Number of ways: 2/2

Product details

Gross weight 0.312 Kilogram
Net weight 0.296 Kilogram
Volume 0.251 Liter
EAN 5702428539371

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval DNVGL-CG-0339
Body material Stainless steel
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Stainless steel
Connection size [in] 1/4
Connection standard ISO 228-1
Connection type G
Contain batteries No
Cv value [gal/min] 0.35 gal/min
Differential pressure [bar] [max] 12 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 174.046 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Function NC
In scope of WEEE Yes
Kv value [m³/h] 0.3 m³/h
Max. test pressure [bar] 18 bar
Max. test pressure [psig] 261 psig
Max. Working Pressure [bar] 12 bar
Max. Working Pressure [psig] 174 psig
Media recommendations Technical & Soft Water
Medium temperature range [°C] [max] 50 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 122 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Operation Direct-operated
Orifice size [mm] 3 mm
Orifice size fraction [in] 1/8 in
Packing format Multi pack
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Seal Material FKM
Specification key EV212B 3SS G 14F NC000
Type EV212B
Type designation EV212B 3

Accessories

Reservdelar

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality