Actuator, ICAD 600A-TS

027H9078

Product Type: ICAD 600A-TS, Used for product: ICMTS 20B66; ICMTS 20B; ICMTS 20A; ICMTS 20C; ICMTS 20 A33

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 1.872 Kilogram
Net weight 1.283 Kilogram
Volume 6.248 Liter
EAN 5702428889124

 

Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [max] 122 °F
Ambient temperature range [°F] [min] -22 °F
Analog input current opt. [mA] [max] 20 mA
Analog input current opt. [mA] [min] 4 mA
Analog input Volt opt. [V] d.c [max] 10 V
Analog input Volt opt. [V] d.c [min] 2 V
Analog output options [mA] [max] 20 mA
Analog output options [mA] [min] 4 mA
Approval CE
CRN
EAC
LLC CDC TYSK
UL
UKCA
Cable length [in] 60 in
Cable length [m] 1.5 m
CE evaluated Yes
China RoHS compliance Out of scope
Compatible Danfoss controllers EKC 326A
Control cable size [AWG] 7 x ~24 AWG, Ø0.24 in
Control cable size [mm2] 7 x 0,25 mm, Ø6 mm
Dig. Output-Ext supply [V] d.c [max] 24 V
Dig. Output-Ext supply [V] d.c [min] 5 V
Digital Output-Load [Ohm] 50
Digital Output-Max Load [mA] 50 mA
Digital outputs (DO) [pc] 3 pc
Display type LCD
Enclosure rating IP IP67
Enclosure rating Nema (~) 6
EU RoHS compliance Out of scope
Function Digital output
In scope of WEEE and contain batteries No
Load Analog input Current[Ohm] 200
Load Analog input Voltage[Ohm] 10000
Load Analog output max [Ohm] 250
Motor type Digital stepper mortor
Output configuration NPN Transistor
Packing format Single pack
Parts Program name ICMTS
Product accessories ICAD accessories
Product description Actuator
Product group Press. and temp. regul. valves
Product Name Description Actuator
Quantity per packing format 1 pc
REACH Candidate List substances No
Supply cable size [AWG] 3 x ~22 AWG, Ø0.19 in
Supply cable size [mm2] 3 x 0,34 mm, Ø4,8 mm
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Supply voltage load [A] 1.2 A
Supply voltage tolerance [%] [max] 10 %
Supply voltage tolerance [%] [min] -15 %
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -22 °F
Total steps 250 (full steps)
Type ICAD 600A-TS
UK RoHS compliance Out of scope
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes
Used for product ICMTS 20A
ICMTS 20B
ICMTS 20B66
ICMTS 20C
ICMTS 20 A33
Valve operation Modulating;ON/OFF

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality