Pilot valve, CVPE-M, Constant-pressure pilot valve

027B1021

Pressure range [bar] Pe: 4.00 - 28.00, Kv value [m³/h]: 0.400, Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120

Product details

Gross weight 1.64 Kilogram
Net weight 1.62 Kilogram
Volume 2.964 Liter
EAN 5702428680912

 

Approval EAC
Brand ICV Flexline
China RoHS compliance Out of scope
Cv value [gal/min] 0.46 gal/min
EU RoHS compliance Out of scope
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.4 m³/h
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Packing format Multi pack
Parts included Gasket
Parts Program name CVH
ICF
ICS
PM
PED category Art. 3, par. 3
Pressure range [bar] Pe [max] 28 bar
Pressure range [bar] Pe [min] 4 bar
Pressure range [psig] Pe [max] 406 psig
Pressure range [psig] Pe [min] 58 psig
Product accessories No
Product description Constant-pressure pilot valve
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 6 pc
Refrigerants R1270
R170
R290
R600
R600a
Serviceable Pilot valve spare parts
Surface coating Zn (TLP)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
Type CVPE-M
UK RoHS compliance Out of scope
Valve version Medium pressure

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality