TRV set, Contents of set: 3-elements, Danfoss Redia®, RA-IN, RLV-S, DN 15, Angle

015G5333

Set with Danfoss Redia® sensor, RA-IN valve and RLV-S lockshield.

Product details

Gross weight 0.608 Kilogram
Net weight 0.556 Kilogram
Volume 1.028 Liter
EAN 5702424625238

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description Set with Danfoss Redia® sensor, RA-IN valve and RLV-S lockshield.
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. e3c11f6e-51c5-4e01-9de9-408b990b7658
SCIP dossier product name Redia RA-N-IN & RLV-S Set
Sensor design Danfoss Redia®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type With o-ring
Type Danfoss Redia® + RA-IN + RLV-S
UK RoHS compliance Out of scope
Valve size DN 15
Valve type RA-IN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality