TRV set, Contents of set: 2-elements, Danfoss Regus®, M30x1.5, RLV-KB, ½", Angle

015G5307

Set with Danfoss Regus® sensor and H-piece valve, type RLV-KB.

Product details

Gross weight 0.572 Kilogram
Net weight 0.52 Kilogram
Volume 0.785 Liter
EAN 5702424625221

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve M30x1.5
Contents of set 2-elements
Description Set with Danfoss Regus® sensor and H-piece valve, type RLV-KB.
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. 298e5cf9-d261-4efc-a32d-2da6134344af
SCIP dossier product name Regus M30x1.5 & RLV-KB 1-2' Set
Sensor design Danfoss Regus®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type Danfoss Regus® + RLV-KB
UK RoHS compliance Out of scope
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality