Floor Heating Controls, Danfoss Link™, Master Controller, 230.0 V, 24 V, Number of channels: 10

014G0100

Danfoss Link HC 10 outputs / Hydronic Controller, Wired 24V

Product details

Gross weight 1.106 Kilogram
Net weight 1.106 Kilogram
Volume 4.204 Liter
EAN 5702420110608

 

Adaptive learning Yes
Boiler relay Yes
Cooling Yes
Description Danfoss Link HC 10 outputs / Hydronic Controller
Display (Yes/No) No
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor sensor option No
Heating control type Master Controller
In scope of WEEE Yes
In-wall No
Interfaces Wired 24V
IP protection class IP30
Number of channels 10
Number of outputs [pc] 10 pc
On-wall Yes
Output voltage [V] DC 24 V
Product group Floor Heating Controls
Pump relay Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Supply voltage [V] 230 V
Temperature control Yes
Transmission frequency [MHz] 868.42 MHz
Type Danfoss Link™
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality