VHS-DV, ½", Angle, Reverse flow dynamic

013G7917

VHS-DV valve, pressure independent, reverse flow

Product details

Gross weight 0.599 Kilogram
Net weight 0.557 Kilogram
Volume 0.838 Liter
EAN 5715162267219

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in G 1/2
Connection size out G 3/4
Description VHS-DV valve, pressure independent, reverse flow
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Differential pressure range [bar] [Min] 0.1 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow [l/h] [Max] 135 L/h
Flow at setting 1 [l/h] [Max] 10 L/h
Flow at setting 2 [l/h] [Max] 15 L/h
Flow at setting 3 [l/h] [Max] 20 L/h
Flow at setting 4 [l/h] [Max] 35 L/h
Flow at setting 5 [l/h] [Max] 50 L/h
Flow at setting 6 [l/h] [Max] 80 L/h
Flow at setting 7 [l/h] [Max] 100 L/h
Flow at setting N [l/h] [Max] 135 L/h
Flow temperature [°C] [Max] 95 °C
In scope of WEEE and contain batteries No
Presetting yes
Product group VHS valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Tailpiece type Standard
Test pressure [bar] 16 bar
Type VHS-DV
UK RoHS compliance Out of scope
Valve size ½"
Valve type Reverse flow dynamic
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality