TRV set, Contents of set: 2-elements, RAS-CK, M30x1.5, RLV-KB, ½", Angle

013G5276

PANDA-K + RLV-KB

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.556 Kilogram
Net weight 0.545 Kilogram
Volume 0.896 Liter
EAN 5702425098963

 

Colour Black RAL 9005 / White RAL 9016
Connection type to valve M30x1.5
Contents of set 2-elements
Description PANDA-K + RLV-KB
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-KB
SCIP dossier no. 9acffdbb-873a-4df9-985e-e33a87ca1b04
SCIP dossier product name RAS-CK & RLV-KB 1/2"Set 1
Sensor design RAS-CK
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Without tailpiece
Type RAS-CK + RLV-KB
UNSPSC CODE 40101801
Valve size ½"
Valve type no valve

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality