TRV set, Contents of set: 3-elements, RAE, RA-N, RLV-S, DN 15, Straight

013G5174

RAE + RA-N + RLV-S

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.654 Kilogram
Net weight 0.648 Kilogram
Volume 1.152 Liter
EAN 5702425099021

 

Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description RAE + RA-N + RLV-S
Design Straight
In scope of WEEE and contain batteries No
Packaging type Blister
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
Sensor design RAE
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAE + RA-N + RLV-S
Valve size DN 15
Valve type RA-N

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality