Micro Plate heat exchanger, XB25H, Number of plates: 20

004H4327

25 bar, Brazing material: Copper

Product details

Gross weight 3.201 Kilogram
Net weight 2.81 Kilogram
Volume 8.663 Liter
EAN 5702425134166

 

Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 20 mm
Connection length 2 [mm] 20 mm
Connection size 1 3/4
Connection size 2 3/4
Connection standard ISO 228/1
Connection type 1 G
Connection type 2 G
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 45 mm
In scope of WEEE No
Material Description (Short Te XB25H-1-20_2Cu_25_S1_2G3/4
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 20
Packing format Single pack
PED category Art. 4, par. 3
Plate material no. 1.4404
Plate pattern H
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 491 mm
Total width [mm] 95 mm
Type XB25H
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm] 442 mm
Vertical center porthole 2[mm] 442 mm
Volume per channel 1 [l] 0.059 L
Volume per channel 2 [l] 0.059 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality