USV-M, DN 20, External Thread

003Z2127

This product is not available in this store. Please contact your local Customer Service Center.

USV-M DN 20, external thread, upgradable balancing valve

Product details

Gross weight 0.549 Kilogram
Net weight 0.549 Kilogram
Volume 0.672 Liter
EAN 5702420083520

 

China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description USV-M DN 20, external thread, upgradable balancing valve
Differential pressure over the valve [kPa] [Max] 80 KPa
Drain function Yes
Flow limitation Yes
Kvs values [m³/h] 2.5 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting scale No
Shut-off function Yes
Type USV-M
Upgradeability Yes
Valve body material Brass
Valve size DN 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality