AVTQ, PN 16, DN 15, 1.60 m³/h, 45 °C - 60 °C, 1.0 m, External Thread

003L7015

AVTQ PN16 15/1,6 40C thread return

Product details

Gross weight 3.555 Kilogram
Net weight 3.494 Kilogram
Volume 7.098 Liter
EAN 5702421511183

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Capillary tube length [m] 1 m
Cavitation factor 0.6
Cone /seat sealing material EPDM / Stainless steel 1.4571
Connection size G 3/4 A
Connection standard ISO 228/1
Connection types External Thread
Control diaphragm material EPDM
Control ratio 100:1
Description AVTQ PN16 15/1,6 40C thread return
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 6 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Split
Flow control No
Function Flow compensated temp. controller
Function VSP - P No
Function VSP - Q No
Function VSP - T No
Impulse tube material Copper mat. No 2.0090
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.6 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 100 °C
Media temperature [°C] [Min] 2 °C
Media temperature at sensor [°C] [Max] 130 °C
Medium alternative Glycolic water up to 30%
Medium alternative 2 DHW Domestic hot water (clorine (cl) content max. 200 PPM)
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Temperature controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rection time close [sec] 4 "
Rection time open [sec] 4 "
Return limiter function No
SCIP dossier no. 78310a16-deaa-42bd-ad3e-1d9c434ddd29
SCIP dossier product name AVTQ PN16 15/1.6 40C thread return
Sensor connection M22x1 / R3/4 ext thread acc. DIN 2999
Temperature control Yes
Temperature sensor diameter [mm] 15 mm
Temperature sensor length [mm] 90 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 60 °C
Temperature setting range [°C] [Min] 45 °C
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVTQ
Valve body material Rg5 W. no 2.1096.01
Valve cone material EPDM rubber
Valve seat material CrNi steel W. No 1.4404
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality