Automatic Bypass Control, AVDO, DN 15, Angle, Internal thread, Internal thread

003L6002

Self-acting constant flow valve

Détails du produit

Gross weight 0.632 Kilogram
Net weight 0.632 Kilogram
Volume 1.112 Liter
EAN 5702420017136

 

Connection size in Rp 1/2
Connection size out Rp 1/2
Connection types Threaded
Connections 1/2"
Contain batteries No
Description Self-acting constant flow valve
Design Angle
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet connection type Internal thread
Outlet connection type Internal thread
Product group Automatic Bypass Control
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d85a5b4-12ae-4974-b468-8f08d6136f16
SCIP dossier product name AVDO COMMERCIAL 15
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality