AFD 2, PN 16, 3 bar - 12 bar, 32 cm²
003G5625
This product is not available in this store. Please contact your local Customer Service Center.
Pressure reduction actuator
Pressure reduction actuator
Gross weight | 10.8 Kilogram |
Net weight | 10 Kilogram |
Volume | 50.475 Liter |
EAN | 5714279038484 |
Gross weight | 10.8 Kilogram |
Net weight | 10 Kilogram |
Volume | 50.475 Liter |
EAN | 5714279038484 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 32 cm² |
Application | District heating and cooling |
Body material | Steel, mat. No. 1.0345, zinc plated |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Pressure reduction actuator |
Diameter [mm] [Max] | 125 mm |
Diameter [mm] [Min] | 65 mm |
Differential pressure setting [bar] [Max] | 12 bar |
Differential pressure setting [bar] [Min] | 3 bar |
EU RoHS compliance | Out of scope |
Flow control | No |
Flow limitation | No |
Function | Press. reduction controller |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Flow |
Operating pressure [bar] [Max] | 16 bar |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Pressure controller | Press. reduction controller |
Pressure nominal [bar] | 16 bar |
Pressure setting range [bar] [Max] | 12 bar |
Pressure setting range [bar] [Min] | 3 bar |
Product group | Actuators - Pressure Flow |
Setting Type | Adjustable |
Type | AFD 2 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 32 cm² |
Application | District heating and cooling |
Body material | Steel, mat. No. 1.0345, zinc plated |
China RoHS compliance | Out of scope |
Contain batteries | No |
Description | Pressure reduction actuator |
Diameter [mm] [Max] | 125 mm |
Diameter [mm] [Min] | 65 mm |
Differential pressure setting [bar] [Max] | 12 bar |
Differential pressure setting [bar] [Min] | 3 bar |
EU RoHS compliance | Out of scope |
Flow control | No |
Flow limitation | No |
Function | Press. reduction controller |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Flow |
Operating pressure [bar] [Max] | 16 bar |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Pressure controller | Press. reduction controller |
Pressure nominal [bar] | 16 bar |
Pressure setting range [bar] [Max] | 12 bar |
Pressure setting range [bar] [Min] | 3 bar |
Product group | Actuators - Pressure Flow |
Setting Type | Adjustable |
Type | AFD 2 |