AFP 2, PN 16, 1.00 bar - 3.00 bar, 80 cm²

003G5605

Differential pressure actuator

Product details

Gross weight 9.6 Kilogram
Net weight 8.5 Kilogram
Volume 50.025 Liter
EAN 5710104096278

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 80 cm²
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Description Differential pressure actuator
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 3 bar
Differential pressure setting [bar] [Min] 1 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
Product group Actuators - Pressure Flow
Setting Type Adjustable
Type AFP 2
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality