AFP-9, PN 25, 1.00 bar - 6.00 bar, 80 cm²

003G1014

AFP-9 PB25 1-6 80cm2 red

Product details

Gross weight 8.76 Kilogram
Net weight 8.079 Kilogram
Volume 26.645 Liter
EAN 5702421808283

 

Actuator size [cm²] 80 cm²
China RoHS compliance Out of scope
Description AFP-9 PB25 1-6 80cm2 red
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 6 bar
Differential pressure setting [bar] [Min] 1 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Mounting version Free
Operating pressure [bar] [Max] 25 bar
Pressure controller Differential pressure controller
Pressure nominal [bar] 25 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fc27f33-7222-414d-8ff1-81abdd587564
SCIP dossier product name AFP/A/B
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Stroke [mm] 7 mm
Type AFP-9
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality