EV220B 15-50 are a universal indirect servooperated 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered. Built-in pilot filter as standard, adjustable closing time and enclosures up to IP67 ensures optimal performance even under critical working conditions. EV220B 65 - EV220B 100 is a 2/2-way solenoid valve program for use in robust industrial applications, demanding high flow rates. The valve is designed with cast iron valve body and flanged connection. Water-hammer damped design and built-in pilot filter ensures a reliable operation. EV220B 6 - EV220B 22 is a direct servo-operated 2/2-way solenoid valve program with connections from 1/4” to 1”. This program is especially for OEM applications demanding a robust solution and moderate flow rates.
Shows 156 product(s)
Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130 m³/h, NBR
Media recommendations: Water,Brine,Oil,Air, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 2 1/2 in, 50 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 3 in, 75 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, Flange, 4 in, 130 m³/h, EPDM
Media recommendations: Water & Brine, Approval: PZH, Body material: Cast iron, Operation: Servo-operated (piston), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1/4, 0.7 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NC, G, 1/4, 0.7 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, G, 3/8, 0.7 m³/h, EPDM
Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV220B, Function: NO, G, 3/8, 0.7 m³/h, FKM
Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2