The DST P310 pressure sensor is equipped witha powerful ARM processor enabling enhancedcalibration accuracy and self diagnosticfeatures. This hermetically sealed sensor issuitable for use with all refrigerants and can beapplied to the most demanding of applications,such as :• Chillers• Transport refrigeration• Commercial refrigeration• Variable speed HVAC• Heat pumps• Food RetailThis flexible pressure transmitter programcovers different output signals, absolute orgauge (relative) versions, measuring ranges anda wide range of pressure and electricalconnections.A robust design with an excellent vibrationstability and a high degree of EMC / EMIprotection equip the pressure transmitter tomeet the most demanding refrigerationrequirements.
Shows 2 product(s)
Pressure transmitter, DST P310, -1 bar - 99 bar, -14.5 psi - 1435.5 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P310-9631-C1AC04-0
Pressure transmitter, DST P310, -1 bar - 159 bar, -14.5 psi - 2306 psi
Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P310-9736-C2BD07-3