The ECL Application Keys, series 3xx can be used in ECL Comfort 310 only.Most of the A2xx application keys give extended functionalities when used in ECL Comfort 310.The application parameters are stored in the controller and are not affected by power break. The application parameters are stored in the controller and are not affected by power break.Different ECL application keys make it easy for the ECL Comfort Controllers hardware to run different applications. The ECL Comfort controller is loaded with the desired application by means of the ECL application key, which contains information about applications (simple application sketches are shown in the display), languages, factory settings and firmware.
Shows 11 product(s)
ECL Application keys, A368
ECL Application key A368. Heating control with one or two circulation pump control. Refill water function with one or two pumps.
ECL Application keys, A361
ECL Application key A361. 2 x heating control with one or two circulation pump control. Refill water function.
ECL Application keys, A333
ECL Application key A333. Heating control with speed control of one or two circulation pumps. Refill water and storage function.