Optyma™ iCO2: Facilitating a seamless shift to low GWP refrigerants with quality design, intelligent features, and silent operation. The Optyma™ iCO2 design ensures a smooth transition to low Global Warming Potential (GWP) refrigerants. Best-in-class quality and intelligent features simplify installation and maintenance, offering high connectivity and silent operation. With a focus on safety and ease of transition, this system stands as a reliable solution for those seeking a straightforward shift to environmentally friendly refrigerants. Its design emphasizes practicality, ensuring efficient and quiet operation while minimizing complexities in the adoption of low GWP refrigerants.
Shows 2 product(s)
Optyma™ iCO2, OP-MPAM005COP04G
Segment usage: Medium Back Pressure, Refrigerants: R744, Compressor power supply [V]: 230/1/50, Mandatory accessory: Oil tank (118U4144) upon oil charge calculation method given inside application guideline
Optyma™ iCO2, OP-UPAC015COP04E
Segment usage: Refrigeration LT; Refrigeration MT, Refrigerants: R744, Compressor power supply [V]: 400/3/50, Mandatory accessory: Module controller assembly (118U5498) is not included with the unit and must be ordered separately.Oil tank (LCA006A008) upon oil charge calculation method given inside application; Note that the use of AK-CC55 single coil and AKVP pulsating expansion valve are mandatories