Shut-off ball valve, GBC 6s H

009L5415

Max. Working Pressure [bar]: 90, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.173 Kilogram
Net weight 0.119 Kilogram
Volume 0.759 Liter
EAN 5715162512289

 

Access port No
Body material Stainless steel
Connection material stainless steel SS tube
Contain batteries No
Cv value [gal/min] 2.06 gal/min
Direction Straightway
Equipment Cap w. wire seal
Flow direction Bi-flow
Flow direction indicator Embossed 2-way arrow
Fluid Group 2
Ignition source assessment Yes
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Kv value [m³/h] 1.78 m³/h
Max. Working Pressure [bar] 90 bar
Max. Working Pressure [psig] 1305 psig
Outlet connection type Solder, ODF
Outlet size [in] 1/4 in
Packing format Multi pack
PED category Art. 4, par. 3
Product accessories BM/GBC valve accessories
Product group Shut-off and regulating valves
Product Name Description Shut-off ball valve
Quantity per packing format 30 pc
Refrigerants R744
Serviceable No
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] -40 °F
Type GBC 6s H
UL approved refrigerants R744
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality