We are currently experiencing problems with the model decode and documents for Drives. We are rapidly working on a solution and apologize for the inconvenience!
Shows 1 product(s)
Ventil pro regeneraci tepla, CTR 20
Chladivo (Chladiva): R744, Kv - hodnota [m³/h]: 20.000, Max. provozní tlak [bar]: 140.0, Formát balení: Jednotlivé balení, Množství na formát balení: 1