Comsys ADF P300, 375A, 480V-TN, IP54

099H0707

P300-375/480_TCE83Q--54
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Product details

Peso bruto 639 Kilogram
Peso neto 609 Kilogram
Volumen 1109.973 Liter
EAN 5715253293318

 

Options Power options

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality