Comsys ADF P300, 250A, 480V-TN, IP54

099H0701

P300-250/480_TCE62Q--54
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.



Detalles del producto

Peso bruto 496 Kilogram
Peso neto 472 Kilogram
Volumen 834.203 Liter
EAN 5715253292601

 

Options Power options

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality