Viser 11 produkt (er)
Hot gas bypass regulator, KVC 12
Inlet size [mm]: 12, Inlet connection type: Flare, Outlet size [mm]: 12.00, Outlet connection type: Flare, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, KVC 15
Inlet size [mm]: 16, Inlet connection type: Flare, Outlet size [mm]: 16.00, Outlet connection type: Flare, 0.2 bar - 6 bar, Kv value [m³/h]: 1.25, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, KVC 12
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, KVC 22
Inlet size [mm]: 22, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 1.85, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, KVC 12
Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 0.68, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, KVC 15
Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 1.25, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, KVC 22
Inlet size [mm]: 22, Inlet connection type: Solder, ODF, Outlet size [mm]: 22.00, Outlet connection type: Solder, ODF, 0.2 bar - 6 bar, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, CPCE 12
Inlet size [mm]: 12, Inlet connection type: Flare, Outlet size [mm]: 12.00, Outlet connection type: Flare, 0 bar - 6 bar, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, CPCE 12
Inlet size [mm]: 12, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF, 0 bar - 6 bar, Max. Working Pressure [bar]: 28
Hot gas bypass regulator, CPCE 15
Inlet size [mm]: 16, Inlet connection type: Solder, ODF, Outlet size [mm]: 16.00, Outlet connection type: Solder, ODF, 0 bar - 6 bar, Max. Working Pressure [bar]: 28