显示更多
DCR / DCRE

展示105产品(s)

023U0996

Filter drier, shell, DCR

Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [in]: 1 5/8 in

023U0997

Filter drier, shell, DCR

Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [in]: 1 5/8 in

023U1002

Filter drier, shell, DCR

Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [in]: 2 1/8 in

023U1003

Filter drier, shell, DCR

Core Size code: 96 cu.in., Connection material: Steel, Connection Solder size [in]: 2 1/8 in

023U1008

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 1 3/8 in

023U1009

Filter drier, shell, DCR

Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 1 3/8 in

查看: