MCD201018T4CV3

175G5167

MCD201018T4CV3
VLT® Compact Starter MCD 201
18 kW 42A:4-6: 354
Three phase 200-440 VAC
Control voltage: 110/240 VAC or 440 VAC
(A) A-Frame

Model code: MCD201018T4CV3
Re-configure

Product details

Gross weight 2.7 Kilogram
Net weight 2.2 Kilogram
Volume 12.896 Liter
EAN 5702427098077

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD VLT® Soft Starter MCD
MCD Series 201 201
Power Rating 018 18 kW 42A:4-6: 354
Phase T Three phase
Mains Voltage 4 200-440 VAC
Control Supply Voltage CV3 110/240 VAC or 440 VAC
Frame Size A (A) A-Frame
Typecode Part 1 MCD201018T4CV3
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)




09842
4
MCD201
MCD201018T4CV3
SOFT_201
VLT
Variant condition (Purch)




09842
4
MCD201
MCD201018T4CV3
SOFT_201
VLT
STAT NO 09842
Modelcode01 MCD201018T4CV3
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Calculated Gross Weight [kg] 2.7
Calculated Package Weight 0.5
Calculated Net Weight [kg] 2.2
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01
Division 87 87
Product Group D48 D48

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality