MCD60343CT5S2X00CV1

132H2235

MCD60343CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
343 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60343CT5S2X00CV1
Re-configure

Product details

Gross weight 12.8 Kilogram
Net weight 12.8 Kilogram
Volume 59.4 Liter
EAN 5714853310388

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0343 343 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60343CT5S2X00CV1
Product Catalog NO_VIEW NO VIEW
STAT NO 14821
Modelcode01 MCD60343CT5S2X00CV1
Calculated Gross Weight [kg] 16.3
Calculated Net Weight [kg] 15.5
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality