Pack controller, AK-PC 782B

080Z0202

Function: Transcritical Booster, Supply voltage [V] AC: 24, Communication type: RJ11 (CAN) to Display; Ethernet IP RJ45; RS232; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.964 Kilogram
Net weight 0.645 Kilogram
Volume 6.248 Liter
EAN 5715162507902

 

Addit. thermostats inputs max. 5 pc
Addit.press.switche inputs max 5 pc
Additional alarm inputs max. 10 pc
Additional analog inputs max. 5 pc
Additional PI Controls max. 3 pc
Analog inputs (AI) [pc] 11 pc
Application area Capacity control
Capacity control input Pressure
Capacity control mode PI
CE evaluated Yes
China RoHS compliance Out of scope
Communication type RJ11 (CAN) to Display
RS232
USB-B to PC
Ethernet IP RJ45
Compressor capacity mode Step/ Speed
Condenser control type Temperature
Controller type Pack Controller
Digital outputs (DO) [pc] 8 pc
Display - option EKA 163B
EKA 164B
MMIGRS2
Display on front No
Division 25
EU RoHS compliance Out of scope
Fan capacity control Step/ Speed
Fan control mode PI
Frequency [Hz] 50/60 Hz
Function Transcritical Booster
Further information Transcri.,Speed,CO2,HP,Oil,HR
I/O connectors max. 160 pc
No.of compr. safty signals max 6 pc
No.of extention modules max. 11 pc
Number of Compressors max. 8 pc
Number of fans max. 8 pc
Oil management Yes, w. CO2
Packing format Single pack
PFAS content [Yes/No] No
Power consumption [VA] 8 VA
Product accessories Electron. control accessories
Product features CO2 compliant
External comm. included
Floating condenser pressure
Heat recovery function
Load shedding
Night setback
P0 optimization
Pump control
Three way valve control
Product group Compressor/condenser control
Product Language Czech
Danish
Dutch
English
Finnish
French
German
Italian
Polish
Portuguese
Russian
Spanish
Product Name Description Pack controller
Programming tools AK-ST 500
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AK-PC 782B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality