FVF, PN 16, DN 100, With draining ball valve, Flange

065B7734

This product is not available in this store. Please contact your local Customer Service Center.

FVF DN100 PN16 with Ball Valve mounted o

Product details

Gross weight 27.2 Kilogram
Net weight 23 Kilogram
Volume 90.86 Liter
EAN 5702421555590

 

Approval standard DIN EN 1092-2
China RoHS compliance Out of scope
Connection size 100
Connection types Flange
Contain batteries No
Description FVF DN100 PN16 with Ball Valve mounted o
Diameter [mm] 100 mm
EU RoHS compliance Out of scope
Kvs values [m³/h] 201 m³/h
Label product Yes
Material Grey cast iron EN-GJL-250 (GG25)
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mesh size [mm] 1.18 mm
Number of meshes [n/cm²] 25
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Auxiliary Products
REACH Candidate List substances No
Size DN 100
Strainer type With draining ball valve
Type FVF

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality