AVT (fast), 60 °C - 100 °C, 255 mm, 4 m

065-0606

AVT PN25 60-100/4m 255mm R3/4

Product details

Gross weight 1.87 Kilogram
Net weight 1.783 Kilogram
Volume 5.37 Liter
EAN 5702421544297

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR (TW)700
Capillary tube length [m] 4 m
Contain batteries No
Description AVT PN25 60-100/4m 255mm R3/4
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Function Temp. controller
Gain Ks 0.7
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 150 °C
Mounting version Free
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 5d246b33-1c54-4638-8794-9836ce32c35f
SCIP dossier product name AVT PN25
Sensor connection R 3/4 conic ext. thread acc. to DIN 2999
Temperature sensor diameter [mm] 16 mm
Temperature sensor length [mm] 255 mm
Temperature sensor material Copper mat. No 2.0090
Temperature setting range [°C] [Max] 100 °C
Temperature setting range [°C] [Min] 60 °C
Time constant [sec] 30 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type AVT (fast)

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality